Sealing solutions
Greater reliability for construction equipment

Featuring a range of conventional rubber shaft seals, PTFE shaft seals and innovative designs, SKF seals can help boost reliability and performance, while reducing maintenance and operating costs.
More sealing solutions from SKF
-
Axial cassette seals
SKF cassette seals with an integrated running surface provide a longer life.
-
FKM engine shaft seals
Engine shaft seals offer optimum performance for automotive applications.
-
Hydraulic cylinder solutions
Improved machine performance with greater cost-effectiveness
-
Kingpin seals
The SKF kingpin main benefit is the elimination of the normally frequent lubrication of the steering axle kingpin.
-
Low friction engine seals
Rotating elastomeric shaft seal offer high durability and low friction.
-
Magnetic trigger wheels
Magnetic trigger wheels supply a strong and accurate signal to sensors for speed and angular position.
-
Metal face seals
SKF metal face seals are designed for use under severe service conditions at relatively low circumferential speeds.
-
PTFE shaft seals
Engine shaft seals offer optimum performance for automotive applications.
-
SKF Mudblock cassette seals
A new generation of wheel-end protection
-
SKF Speedi-Sleeve
SKF Speedi-Sleeve is pushed in position over the worn area, providing a counterface surface optimized for radial shaft seals.
-
Spark plug and injector tube seals
Static seals for sealing spark plugs, solenoids or injectors with a high degree of static misalignment.
-
Springless grease seals
Springless grease seals provide optimum contaminant exclusion.
-
Transmission shaft seals
Transmission shaft seals can withstand with high speeds and associated temperatures in aggressive oils.
-
Valve stem seals
Provide low engine emissions and adequate valve guide lubrication.