SKF ConCentra roller bearing units
Pre-greased, sealed and ready-to-mount
SKF ConCentra roller bearings are mounted roller bearings, pre-greased and sealed in a plummer block housing to withstand harsh environments.
Designed to tolerate shaft deflection and misalignment
Based on industry-leading SKF Explorer spherical roller bearing technology, SKF ConCentra roller bearing units deliver reliable, trouble-free operation. Calibrated for correct clearance, the units are easy to install and enable commercial shafting capabilities to cut machining costs and demands.
- Reduced operating costs
- Trouble- and contamination-free mounting
- Longer service life
- Minimal maintenance
- Higher operational reliability
- Condition monitoring adaptable