SKF Food Line ball bearing units

From food grade to food safe

Food grade is commonly considered to be the equivalent of having food-grade seals, food-grade lubricant and corrosion-resistant bearing units. 
SKF's current generation of bearing units are already food-grade products and are relubrication-free.
However, we are now raising the bar to support pro-active food safety by providing food-safe bearing units that are completely sealed, lubricated for life and designed for increased bearing performance, even in the harshest processing and cleaning environments.
skf.com-0901d196808045a1-SKF Food Line ball bearing units - Blue Range family
Housing units: Plummer block, Short base plummer block, Oval flanged, 3-bolt flanged, Square flanged, Take-up composite and stainless steel housings, available for 20-50 mm shaft bore diameter.
SKF logo