Non-retractable fin stabilizers type F

The SKF non-retractable fin stabilizers represent the optimum solution for a wide range of naval vessels, such as corvettes, frigates and OPVs, as well as for mega yachts.

Benefits:
  • Compact and proven design
  • Equipped with the Anti-Vortex-Tip
  • Ecodyn hydraulic power system for a highly dynamic response without peaks in demand
  • Fin box fitted with a flow-off recess to minimize the flow resistance
  • Unit is delivered ready for operation
  • Easy handling with intuitive operating elements
  • Wear-resistant sensors to register the ship movements
  • Additional benefits for use on naval vessels:
  • Fully redundant control system
  • Automatic locking system
  • Shock-resistant design
SKF logo