SKF LGGB 2 biodegradable bearing grease
Biodegradable lubrication for conveyors

Housings filled with LGGB 2 biodegradable bearing grease can accommodate medium to heavy loads, shock loads and low to medium speeds. Suited for temperature ranges of -40- to +120°C (-40- to +250°F). When paired with sealed bearings, LGGB 2 helps deliver excellent cost savings, plus sustained or improved performance.