Sensorized traction motor bearing units
Measure a range of conditions

The separable ATEX-approved speed and temperature sensor provides a resolution of 4096 pulses per revolution and is designed to replace the existing encoder without major motor modifications. Optional sensor ranges include:
- Speed
- Temperature
- VibrationÂ
- Rotating direction
- Remaining grease service life