SKF self-aligning bearing system
The new standard in locating and non-locating bearing arrangements

CARB toroidal roller bearing
An innovative design, an ideal solution

SKF Explorer spherical roller bearing
Intended exclusively as a non-locating bearing, CARB offers an ideal solution when used in combination with a spherical roller bearing in the locating position. With CARB as the non-locating bearing, the internal axial forces that can affect load distribution in traditional arrangements are avoided.
Benefits of the SKF self-aligning bearings system:
- Increased bearing service life
- Extended maintenance intervals
- Enhanced productivity
- Lower running temperature
- Lower vibration and noise levels
SKF Explorer performance class upgrade
All SKF Explorer spherical roller bearings and CARB bearings have been upgraded to the new SKF Explorer performance class specifications, featuring a combination of high-quality steel and an improved heat treatment process. The result: a superior balance between hardness and toughness, enabling up to twice the service life as the original SKF Explorer. Benefits of use include:- Increased uptime
- Improved reliability
- Resistance to contamination
- Higher levels of productivity
- Reduced noise and vibration levels
- Excellent wear resistance