Integration of mechatronics

Integrated into the bearing unit is a high quality sensor which can communicate a wide range of data:
- Revolutions per minute
- Wheel speed
- Direction of rotation
- Enabling ABS
The advantage of antilock brakes is well established in the automotive industry; adding efficient data transmission to this safety feature provides value and differentiates your product in the two and three wheelers marketplace.
The integration of SKF sensor technology into bearings provides a compact and reliable solution for the digital displays of two and three wheelers applications:
- ABS
- Speed and distance display system
- Tachometer
- Direct injection fuel management system