High performance tapered roller bearing
Boost bearing arrangement performance and reliability

These SKF Explorer performance class bearings are especially designed for wind turbine gearboxes and available with black oxidized rollers and rings. Benefits include:
- Increased gearbox reliability
- Reduced friction
- Better lubrication conditions
- Reduced vibration
- Lower operating temperature
- Improved noise level