Couplings
High precision, quick and simplified mounting

Mounting and dismounting is four times faster compared to mechanical couplings. Factory mounting and dismounting times are each less than half an hour. The same is true for on-site mounting.
In addition, the accuracy is higher than mechanical couplings and the coupling is designed to create controlled high pressure against the shafts without leaving any tooling permanently in place.