Slewing bearings
Pitch bearings for low weight and high output
SKF slewing bearings are customized to optimize the pitch function in wind turbines. This makes it possible to continuously adjust the blades and achieve maximum energy output from any wind speed, even under heavily loaded conditions.
Advanced corrosion protection
SKF pitch bearings feature an innovative two-layer coating, specifically designed for offshore applications, to provide long-lasting corrosion protection. They also feature a unique seal to accommodate ring deflection under load as well as internal over-pressure.
Partnering to provide profitable solutions
You can rely on SKF’s knowledge in this area. We bring our competence to your team in a smart and creative partnership for a cutting edge solution.