Preadjustable non-locating bearing unit

Facts
Published date:
Format: PDF
Enter promo code

Preadjustable non-locating bearing unit

The SKF Panloc bearing unit offers customers a simple way to adjust internal clearance/preload, high rigidity, low operating temperature and easy replacement of the bearing unit. In terms of overall costs, this unit is an optimal bearing unit that can be adjusted to specific applications and customer needs. In addition, the advantages of the SKF Panloc ensure increased operating reliability for the customer’s system. Research and development within SKF in terms of this bearing unit are still in progress. Investigations are pointed in the following direction: seal and lubrication (lifetime lubrication) increasing the basic load rating (greater service life and rigidity) a new concept for rubber cylinder bearings in printing machines. Over the course of this year, additional and more detailed results in this regard will be available.

SKF logo