A smooth ride in rough conditions with SKF’s new fork seal

  • Story

    2019 November 05, 08:00 CET

    Enhance the front suspension systems of motorcycles and deliver a superior ride and trouble-free operation in harsh environments, with a new fork seal that is to be unveiled by SKF at EICMA Milan.

    Gothenburg, Sweden, 5 November 2019: Front suspension forks perform two key roles. First, they keep the motorcycle’s wheels in contact with the ground, improving the grip and, therefore, its rider's control. Second, they absorb shocks from the ground before they reach the rider, improving comfort.

    During use, front suspension forks are exposed to mud, dust, water, ultraviolet (UV) radiation. Global sales manager for two-wheeler sealing solutions at SKF, Paolo Giraudo, says: "Fork seals play a vital role in protecting the suspension system from these elements. Any contamination of the suspension mechanism can affect the performance and handling of the motorcycle. For high-end motorcycle models, the riders of which demand the highest standards, this issue is particularly serious."

    To meet these expectations and offer enhanced, reliable protection of the interior front suspension components, SKF has developed its Dual Compound fork seal. This seal comprises a co-moulded combination of two newly developed rubber compounds and features a scraper lip and a sealing lip with optimised geometries. Giraudo adds: "This is a ground-breaking development as the use of a dual compound on one and the same seal is a unique, no compromise approach to sealing solutions for two-wheeler applications."

    Further, a new metal insert and an open-wound spring on the dirt scraper lip help to prevent the ingress of contaminants into the suspension system.

    In comparison with other similar sealing solutions, the Dual Compound fork seals not only provide a longer lasting seal and reliable protection of the interior fork mechanism, but exclude more contaminants from the suspension system. In addition, the new SKF fork seal enhances rider control and performance of the motorcycle by minimising friction around the fork area.

    Giraudo concludes: "SKF launched its first fork seal for motorcycles at EICMA exactly 10 years ago. Since then, our engineers have been working to improve on this design. This latest addition to the range represents everything they have learned in that time.”

    SKF’s Dual Compound fork seal kits are available in various dimensions and in a custom-designed colour. They will on-show at SKF’s stand Hall 22, Stand M06 at EICMA Milan on 5-10 November 2019.

    Aktiebolaget SKF
          (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31-337 6418; +46 705 77 64 18; sabine.hergenroder@skf.com

    SKF’s mission is to be the undisputed leader in the bearing business. SKF offers solutions around the rotating shaft, including bearings, seals, lubrication, condition monitoring and maintenance services. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2018 were SEK 85 713 million and the number of employees was 44,428. www.skf.com

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (492 KB)

SKF logo