SKF lever-action pump exceeds DEF transfer specifications

  • Story

    2020 January 06, 10:00 CET

    This addition to SKF’s line of DEF-compatible products is suitable for multiple applications including automotive, trucking, agriculture and construction.

    Gothenburg, Sweden, 6 January 2020: SKF now offers the Lincoln model 1392 lever-action transfer pump for diesel exhaust fluid (DEF). This pump is designed to simplify the transfer of bulk fluids to smaller DEF containers or directly into vehicle reservoirs.

    “The model 1392 transfer pump was developed to help our customers meet strict diesel emission regulations,” said Keith Rohan, product portfolio manager. “Its seals, hose and nozzle surpass DEF transfer requirements, providing user confidence.”

    Featuring the industry-preferred polypropylene construction and PTFE seals, this durable pump is made to last. Its telescoping pickup tube adjusts to fit a wide range of tank depths, increasing versatility. Also, the pump’s unique locking ring lets the user place the nozzle in the optimum position to reduce pump load.

    Its threaded 2-inch bung mounts securely to bulk DEF tanks, providing stable pumping action while also helping prevent contamination that can damage the catalytic properties of DEF. A nozzle hanger keeps the hose within reach and off of the floor.

    The pump package includes a premium non-kink, six-foot hose with ¾-inch outlet nozzle that fits all standard DEF reservoirs. It also has a 45-degree nozzle for dispensing fluid at the pump head.

    Aktiebolaget SKF 

          (publ)

    For further information, please contact:
    Press Relations: Sabine Hergenröder, +46 31-337 6418; +46 705 77 64 18; sabine.hergenroder@skf.com

    SKF’s mission is to be the undisputed leader in the bearing business. SKF offers solutions around the rotating shaft, including bearings, seals, lubrication management, condition monitoring and maintenance services. SKF is represented in more than 130 countries and has around 17,000 distributor locations worldwide. Annual sales in 2018 were SEK 85 713 million and the number of employees was 44,428. www.skf.com
    ® SKF and Lincoln are registered trademarks of the SKF Group.

  • Image

Download press kit

Press kit (1.2 MB)

SKF logo