Single row angular contact ball bearings

SKF single row angular contact ball bearings can accommodate axial loads in one direction only. This type of bearing is typically adjusted against a second bearing. Their bearing rings have an upper and a lower shoulder and are non-separable.

Bearing features

  • High load carrying capacity
    The lower shoulder enables a large number of balls to be incorporated in the bearing, giving it a relatively high load carrying capacity.
  • Good running properties
    Rapid accelerations and decelerations are possible.
  • Easy mounting of universally matchable bearings
    No adjustment is needed for correct internal clearance or preload.
SKF logo