Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6002-2Z

Popular item
SKF Explorer
Dimensions
d 15mm
D 32mm
B 9mm
d120.5mm
D228.2mm
r1,2min.0.3mm
Abutment dimensions
damin.17mm
damax.20.4mm
Damax.30mm
ramax.0.3mm
Calculation data
Basic dynamic load ratingC 5.85kN
Basic static load ratingC0 2.85kN
Fatigue load limitPu 0.12kN
Reference speed  50000r/min
Limiting speed  26000r/min
Calculation factorkr 0.025 
Calculation factorf0 14 
Mass
Mass bearing  0.032kg

SKF logo