Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6008-2RS1

Popular item
SKF Explorer
Dimensions
d 40mm
D 68mm
B 15mm
d149.25mm
D261.1mm
r1,2min.1mm
Abutment dimensions
damin.44.6mm
damax.49.2mm
Damax.63.4mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 17.8kN
Basic static load ratingC0 11kN
Fatigue load limitPu 0.49kN
Limiting speed  6300r/min
Calculation factorkr 0.025 
Calculation factorf0 15 
Mass
Mass bearing  0.2kg

SKF logo