Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

618/5

Dimensions
d 5mm
D 11mm
B 3mm
d16.81mm
D19.19mm
r1,2min.0.15mm
Abutment dimensions
damin.5.8mm
Damax.10.2mm
ramax.0.1mm
Calculation data
Basic dynamic load ratingC 0.468kN
Basic static load ratingC0 0.143kN
Fatigue load limitPu 0.006kN
Reference speed  120000r/min
Limiting speed  75000r/min
Calculation factorkr 0.015 
Calculation factorf0 7.1 
Mass
Mass bearing  0.0012kg

SKF logo