Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

619/4

Dimensions
d 4mm
D 11mm
B 4mm
d16.15mm
D29.85mm
r1,2min.0.15mm
Abutment dimensions
damin.4.8mm
Damax.10.2mm
ramax.0.1mm
Calculation data
Basic dynamic load ratingC 0.624kN
Basic static load ratingC0 0.18kN
Fatigue load limitPu 0.008kN
Reference speed  130000r/min
Limiting speed  80000r/min
Calculation factorkr 0.02 
Calculation factorf0 6.4 
Mass
Mass bearing  0.0017kg

SKF logo