Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6200-2Z

Popular item
SKF Explorer
Dimensions
d 10mm
D 30mm
B 9mm
d117mm
D224.72mm
r1,2min.0.6mm
Abutment dimensions
damin.14.2mm
damax.16.9mm
Damax.25.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 5.4kN
Basic static load ratingC0 2.36kN
Fatigue load limitPu 0.1kN
Reference speed  56000r/min
Limiting speed  28000r/min
Calculation factorkr 0.025 
Calculation factorf0 13 
Mass
Mass bearing  0.034kg

SKF logo