Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6203-2RSH

Popular item
SKF Explorer
Dimensions
d 17mm
D 40mm
B 12mm
d221.75mm
D234.98mm
r1,2min.0.6mm
Abutment dimensions
damin.21.2mm
damax.22mm
Damax.35.8mm
ramax.0.6mm
Calculation data
Basic dynamic load ratingC 9.95kN
Basic static load ratingC0 4.75kN
Fatigue load limitPu 0.2kN
Limiting speed  12000r/min
Calculation factorkr 0.025 
Calculation factorf0 13 
Mass
Mass bearing  0.067kg

SKF logo