Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6207-2RSH

Popular item
SKF Explorer
Dimensions
d 35mm
D 72mm
B 17mm
d243.574mm
D264.05mm
r1,2min.1.1mm
Abutment dimensions
damin.42mm
damax.43.2mm
Damax.65mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 27kN
Basic static load ratingC0 15.3kN
Fatigue load limitPu 0.655kN
Limiting speed  6300r/min
Calculation factorkr 0.025 
Calculation factorf0 13.8 
Mass
Mass bearing  0.3kg

SKF logo