Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6220-2Z

Popular item
SKF Explorer
Dimensions
d 100mm
D 180mm
B 34mm
d1124.8mm
D2159.9mm
r1,2min.2.1mm
Abutment dimensions
damin.112mm
damax.124mm
Damax.168mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 127kN
Basic static load ratingC0 93kN
Fatigue load limitPu 3.35kN
Reference speed  7500r/min
Limiting speed  3800r/min
Calculation factorkr 0.025 
Calculation factorf0 14.4 
Mass
Mass bearing  3.28kg

SKF logo