Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

623-RS1

Dimensions
d 3mm
D 10mm
B 4mm
d15.2mm
D28.2mm
r1,2min.0.15mm
Abutment dimensions
damin.4.2mm
damax.5.1mm
Damax.8.8mm
ramax.0.1mm
Calculation data
Basic dynamic load ratingC 0.54kN
Basic static load ratingC0 0.18kN
Fatigue load limitPu 0.007kN
Limiting speed  40000r/min
Calculation factorkr 0.025 
Calculation factorf0 7.5 
Mass
Mass bearing  0.0015kg

SKF logo