Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6306-2RS1

Popular item
SKF Explorer
Dimensions
d 30mm
D 72mm
B 19mm
d144.6mm
D261.88mm
r1,2min.1.1mm
Abutment dimensions
damin.37mm
damax.44.5mm
Damax.65mm
ramax.1mm
Calculation data
Basic dynamic load ratingC 29.6kN
Basic static load ratingC0 16kN
Fatigue load limitPu 0.67kN
Limiting speed  6300r/min
Calculation factorkr 0.03 
Calculation factorf0 13.1 
Mass
Mass bearing  0.36kg

SKF logo