Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6312

Popular item
SKF Explorer
Dimensions
d 60mm
D 130mm
B 31mm
d181.86mm
D2112.2mm
r1,2min.2.1mm
Abutment dimensions
damin.72mm
Damax.118mm
ramax.2mm
Calculation data
Basic dynamic load ratingC 85.2kN
Basic static load ratingC0 52kN
Fatigue load limitPu 2.2kN
Reference speed  11000r/min
Limiting speed  7000r/min
Calculation factorkr 0.03 
Calculation factorf0 13.1 
Mass
Mass bearing  1.72kg

SKF logo