Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

638/4-2Z

Dimensions
d 4mm
D 9mm
B 4mm
d15.2mm
D28.1mm
r1,2min.0.1mm
Abutment dimensions
damin.4.6mm
damax.5.1mm
Damax.8.4mm
ramax.0.1mm
Calculation data
Basic dynamic load ratingC 0.423kN
Basic static load ratingC0 0.116kN
Fatigue load limitPu 0.005kN
Reference speed  140000r/min
Limiting speed  70000r/min
Calculation factorkr 0.015 
Calculation factorf0 6.5 
Mass
Mass bearing  0.0013kg

SKF logo