Deep groove ball bearings

Tolerances: Normal (metric), P6, P5, Normal (inch)
Radial internal clearance: Matched bearing pairs, Stainless steel d < 10 mm, Other bearings
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

6407

Dimensions
d 35mm
D 100mm
B 25mm
d157.45mm
D179.55mm
r1,2min.1.5mm
Abutment dimensions
damin.46mm
Damax.89mm
ramax.1.5mm
Calculation data
Basic dynamic load ratingC 55.3kN
Basic static load ratingC0 31kN
Fatigue load limitPu 1.29kN
Reference speed  16000r/min
Limiting speed  10000r/min
Calculation factorkr 0.035 
Calculation factorf0 12.1 
Mass
Mass bearing  0.97kg

SKF logo