Rubber seating rings for insert bearings
- ► Popular item
Bearing outside diameter | Seating ring dimensions | Designation | ||||||
---|---|---|---|---|---|---|---|---|
D | B | C | d1 | d2 | D1 | r min. | ||
mm | mm | |||||||
40
|
12
|
18
|
35.5
|
39.8
|
47.3
|
1
|
|
RIS 203
|
52
|
15
|
20.5
|
46.4
|
51.8
|
62.3
|
1
|
►
|
RIS 205
|
47
|
14
|
19
|
41.2
|
46.8
|
52.3
|
1
|
►
|
RIS 204
|
62
|
18
|
21.5
|
54.6
|
61.8
|
72.3
|
1
|
►
|
RIS 206 A
|
72
|
19
|
23
|
63.7
|
71.8
|
80.3
|
1.5
|
►
|
RIS 207 A
|
80
|
21
|
24
|
70.7
|
79.7
|
85.3
|
1.5
|
►
|
RIS 208 A
|
In addition to the information provided on this page, consider what is provided under Insert bearings.