Insert bearings

Tolerances: table 1, table 2

Radial internal clearance: Standard inner ring, Other bearings

Shaft tolerances

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

YAR 203-2F

Popular item
Dimensions
d 17mm
D 40mm
B 27.4mm
C 12mm
d124.2mm
B4 4mm
r1,2min.0.3mm
s1 15.9mm
Calculation data
Basic dynamic load ratingC 9.56kN
Basic static load ratingC0 4.75kN
Fatigue load limitPu 0.2kN
Limiting speed1)  9500r/min
Calculation factorf0 13 
Mass
Mass complete bearing  0.1kg
Mounting information
Thread grub screwG2 M6x0.75
Hexagonal key size for grub screwN 3mm
Recommended tightening torque for grub screw  4N·m
Associated products
Rubber seating ring  

1) For insert bearings with grub screws or eccentric locking collar, values specified are for shaft with tolerance h6. 

  • In addition to the information provided on this page, consider what is provided under Insert bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo