Insert bearings

Tolerances: table 1, table 2

Radial internal clearance: Standard inner ring, Other bearings

Shaft tolerances

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

YAR 205-2F

Popular item
Dimensions
d 25mm
D 52mm
B 34.1mm
C 15mm
d133.74mm
B4 5mm
r1,2min.0.6mm
s1 19.8mm
Calculation data
Basic dynamic load ratingC 14kN
Basic static load ratingC0 7.8kN
Fatigue load limitPu 0.335kN
Limiting speed1)  7000r/min
Calculation factorf0 14 
Mass
Mass complete bearing  0.19kg
Mounting information
Thread grub screwG2 M6x0.75
Hexagonal key size for grub screwN 3mm
Recommended tightening torque for grub screw  4N·m
Associated products
Rubber seating ring  

1) For insert bearings with grub screws or eccentric locking collar, values specified are for shaft with tolerance h6. 

  • In addition to the information provided on this page, consider what is provided under Insert bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo