Insert bearings

Tolerances: table 1, table 2

Radial internal clearance: Standard inner ring, Other bearings

Shaft tolerances

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

YET 212

Popular item
Dimensions
d 60mm
D 110mm
B1 52.6mm
B 36.7mm
C 26mm
d175.64mm
d2 82mm
B4 7.95mm
r1,2min.1.5mm
s1 39.6mm
Calculation data
Basic dynamic load ratingC 52.7kN
Basic static load ratingC0 36kN
Fatigue load limitPu 1.53kN
Limiting speed1)  3400r/min
Calculation factorf0 14 
Mass
Mass complete bearing  1.35kg
Mounting information
Thread grub screwG2 M10x1
Hexagonal key size for grub screwN 5mm
Recommended tightening torque for grub screw  16.5N·m

1) For insert bearings with grub screws or eccentric locking collar, values specified are for shaft with tolerance h6. 

  • In addition to the information provided on this page, consider what is provided under Insert bearings.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo