Withdrawal sleeves

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

AH 24034

Popular item
Dimensions
d1 160mm
d 170mm
B1 106mm
B2 117mm
G M 180x3
G1 16mm
Mass
Mass withdrawal sleeve  2.7kg
Associated products
Hydraulic nut  
HMV 36 E
Nut for removal  

In addition to the information provided on this page, consider what is provided under Withdrawal sleeves.

SKF logo