Ball bearing square flanged units

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYK 20 TF

Compliance with standard  ISO
Housing material  Composite
Sealing solution  Standard seals with additional flingers
Dimensions
d 20mm
d128.2mm
A 30mm
A1 15mm
A3 3.2mm
A5 20mm
B 31mm
B4 4.5mm
Da 68.3mm
Db 59mm
J 63.5mm
L 86mm
N 12.3mm
s1 18.3mm
T 37.3mm
Calculation data
Basic dynamic load ratingC 12.7kN
Basic static load ratingC0 6.55kN
Fatigue load limitPu 0.28kN
Limiting speed  8500r/min

with shaft tolerance h6

Mass
Mass bearing unit  0.26kg
Mounting information
Thread grub screwG2 M6x0.75
Hexagonal key size for grub screwN 3mm
Recommended tightening torque for grub screw  4N·m
Recommended diameter for attachment bolts, mmG 10mm
Recommended diameter for attachment bolts, inchG 0.375in
Included products
Housing  
Bearing  
Associated products
End cover  

For additional information about the meaning and limitations of the product data, refer to Ball bearing flanged units and Ball bearing units.

ISO*: Slight deviation from ISO standard. For details, refer to Ball bearing unit data.

SKF logo