Insert bearings, with grub screws, for high temperature applications

Tolerances: Normal, table
Radial internal clearance: table

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

YAR 207-2FW/VA228

Dimensions
d 35mm
D 72mm
B 42.9mm
C 19mm
d146.1mm
B4 6mm
s1 25.4mm
r1,2min.1mm
Calculation data
Basic dynamic load ratingC 25.5kN
Basic static load ratingC0 15.3kN
Limiting speed  160r/min
Limiting temperatureTmax.350°C
Mass
Mass bearing  0.41kg
Mounting information
Grub (set) screwG2 M6x0.75
Hexagonal key size for grub screwN 3mm
Recommended tightening torque for grub screw  4N·m

SKF logo