SKF INSOCOAT deep groove ball bearings are fitted with one of the following cages:
-
a stamped steel cage, riveted, ball centred (no designation suffix)
-
a machined brass cage, riveted, ball centred (designation suffix M)
For additional information, refer to Cages.
SKF INSOCOAT cylindrical roller bearings are fitted with one of the following cages:
-
a glass fibre reinforced PA66 cage, window-type, roller centred (designation suffix P)
-
a machined brass cage, riveted, roller centred (designation suffix M)
-
a machined brass cage, window-type, inner or outer ring centred (depending on bearing design) (designation suffix ML)
For additional information, refer to Cages.
When used at high temperatures, some lubricants can have a detrimental effect on polyamide cages. For additional information about the suitability of cages, refer to Cages.