Rod ends with a female thread

Tolerances, Radial internal clearance (Rod end data)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SIA 40 ES-2RS

Dimensions
d 40mm
d2max.94mm
B 28mm
G M 39x3
C1max.24mm
h1 142mm
α 6°
dk 53mm
d458mm
l3min.65mm
l4max.191mm
l525mm
l7min.50mm
w 50mm
r1min.0.6mm
Calculation data
Basic dynamic load ratingC 100kN
Basic static load ratingC0 166kN
Specific dynamic load factorK 100N/mm²
Material constantKM 330 
Mass
Mass rod end  2.2kg

For additional information about the meaning and limitations of the product data, refer to Rod ends and Principles for selection and application.

SKF logo