Angular contact spherical plain bearings

Bearing data: Tolerances, Axial preload
Recommended fits (Radial location of bearings)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

GAC 120 F

Dimensions
d 120mm
D 180mm
T 38mm
α 0.7°
dk 168mm
B 38mm
C 37mm
r1min.2.5mm
r2min.0.6mm
s 14.5mm
Abutment dimensions
damax.134mm
dbmax.155mm
Damin.140mm
Dbmin.169mm
ramax.2.5mm
Calculation data
Basic dynamic load ratingC 260kN
Basic static load ratingC0 415kN
Specific dynamic load factorK 50N/mm²
Specific static load factorK0 80N/mm²
Material constantKM 480 
Mass
Mass plain bearing  4kg

For additional information about the meaning and limitations of the product data, refer to Angular contact spherical plain bearings and Principles for selection and application.

SKF logo