Thrust spherical plain bearings

Bearing data: Tolerances
Recommended fits (Radial location of bearings)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

GX 40 F

Dimensions
d 40mm
D 105mm
T 32mm
α 6°
dk 114mm
d1 97mm
D1 59mm
B 27mm
C 21.5mm
r1min.1mm
s 24.5mm
Abutment dimensions
damin.78mm
Damax.84mm
ramax.1mm
Calculation data
Basic dynamic load rating - axial directionC 173kN
Basic static load rating - axial directionC0 275kN
Specific dynamic load factorK 50N/mm²
Specific static load factorK0 80N/mm²
Material constantKM 670 
Mass
Mass plain bearing  1.5kg

For additional information about the meaning and limitations of the product data, refer to Thrust spherical plain bearings and Principles for selection and application.

SKF logo