Rod ends with a male thread

Tolerances, Radial internal clearance (Rod end data)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SAA 80 ES-2RS

Dimensions
d 80mm
d2max.182mm
B 55mm
G M 64x4
C1max.48mm
h 270mm
α 5°
dk 105mm
l1min.140mm
l2max.364mm
l7min.98mm
r1min.1mm
Calculation data
Basic dynamic load ratingC 400kN
Basic static load ratingC0 585kN
Specific dynamic load factorK 100N/mm²
Material constantKM 330 
Mass
Mass rod end  12kg

For additional information about the meaning and limitations of the product data, refer to Rod ends and Principles for selection and application.

SKF logo