Radial spherical plain bearings

Tolerances, Radial internal clearance (Bearing data)
Recommended fits (Radial location of bearings)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

GE 100 ES-2RS

Lubricant  Regular relubrication – grease
Design (sliding contact surface combination)  Steel/steel
Sealing solution  Double-lip seals
Dimensions
d 100mm
D 150mm
B 70mm
C 55mm
α 6°
dk 130mm
b 11.5mm
b1 11.3mm
M 5mm
r1min.1mm
r2min.1mm
Abutment dimensions
damin.107.8mm
damax.109.5mm
Damin.131mm
Damax.143.2mm
ramax.1mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 610kN
Basic static load ratingC0 3050kN
Specific dynamic load factorK 100N/mm²
Specific static load factorK0 500N/mm²
Material constantKM 330 
Mass
Mass plain bearing  4.4kg

For additional information about the meaning and limitations of the product data, refer to Radial spherical plain bearings and Principles for selection and application.

SKF logo