Radial spherical plain bearings

Tolerances, Radial internal clearance (Bearing data)
Recommended fits (Radial location of bearings)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

GE 100 TXA-2LS

Lubricant  Maintenance free – dry lubrication
Design (sliding contact surface combination)  Steel/PTFE fabric
Sealing solution  Triple-lip seals
Dimensions
d 100mm
D 150mm
B 70mm
C 55mm
α 6°
dk 130mm
r1min.1mm
r2min.1mm
Abutment dimensions
damin.108mm
damax.109.5mm
Damin.131mm
Damax.144mm
ramax.1mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 1730kN
Basic static load ratingC0 2850kN
Specific dynamic load factorK 300N/mm²
Specific static load factorK0 500N/mm²
Mass
Mass plain bearing  4.3kg

For additional information about the meaning and limitations of the product data, refer to Radial spherical plain bearings and Principles for selection and application.

SKF logo