Radial spherical plain bearings

Tolerances, Radial internal clearance (Bearing data)
Recommended fits (Radial location of bearings)

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

GE 8 E

Lubricant  Regular relubrication – grease
Design (sliding contact surface combination)  Steel/steel
Sealing solution  -
Dimensions
d 8mm
D 16mm
B 8mm
C 5mm
α 15°
dk 13mm
r1min.0.3mm
r2min.0.3mm
Abutment dimensions
damin.9.6mm
damax.10.2mm
Damin.12.3mm
Damax.14.5mm
ramax.0.3mm
rbmax.0.3mm
Calculation data
Basic dynamic load ratingC 5.5kN
Basic static load ratingC0 27.5kN
Specific dynamic load factorK 100N/mm²
Specific static load factorK0 500N/mm²
Material constantKM 330 
Mass
Mass plain bearing  0.008kg

For additional information about the meaning and limitations of the product data, refer to Radial spherical plain bearings and Principles for selection and application.

SKF logo