Rod ends with a welding shank

Rod end data: Tolerances, Radial internal clearance

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

SCF 80 ES

Dimensions
d 80mm
d2max.182.5mm
B 55mm
C1max.62mm
h2 141mm
α 6°
dk 105mm
l6max.233.5mm
r1min.1mm
Calculation data
Basic dynamic load ratingC 400kN
Basic static load ratingC0 750kN
Specific dynamic load factorK 100N/mm²
Material constantKM 330 
Mass
Mass rod end  15kg

For additional information about the meaning and limitations of the product data, refer to Rod ends and Principles for selection and application.

SKF logo