CARB toroidal roller bearings

Tolerances: Normal, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearancecylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

C 2222 K

Popular item
SKF Explorer
Dimensions
d 110mm
D 200mm
B 53mm
d2132mm
D1176mm
s1max.11.1mm
r1,2min.2.1mm

Tapered bore, taper 1:12

Abutment dimensions
Damin.161mm
Damax.188mm
Camin.1.9mm
ramax.2mm
  • A negative value for Ca is theoretical.
Calculation data
Basic dynamic load ratingC 530kN
Basic static load ratingC0 620kN
Fatigue load limitPu 64kN
Reference speed  3200r/min
Limiting speed  4300r/min
Misalignment factork1 0.113 
Operating clearance factork2 0.103 
Mass
Mass bearing  6.85kg

SKF logo