CARB toroidal roller bearings
Tolerances: Normal, P5, tapered bore 1:12, tapered bore 1:30
Radial internal clearance: cylindrical bore, tapered bore
Seat tolerances for standard conditions
Tolerances and resultant fits
►
C 3224 K
Popular item
SKF Explorer
Dimensions

d | 120 | mm | |
D | 215 | mm | |
B | 76 | mm | |
d2 | ≈ | 149 | mm |
D1 | ≈ | 190 | mm |
s1 | max. | 17.1 | mm |
r1,2 | min. | 2.1 | mm |
Tapered bore, taper 1:12
Abutment dimensions

Da | min. | 179 | mm |
Da | max. | 203 | mm |
Ca | min. | 2.4 | mm |
ra | max. | 2 | mm |
- A negative value for Ca is theoretical.
Calculation data
Basic dynamic load rating | C | 750 | kN | |
Basic static load rating | C0 | 980 | kN | |
Fatigue load limit | Pu | 98 | kN | |
Reference speed | 2400 | r/min | ||
Limiting speed | 3200 | r/min | ||
Misalignment factor | k1 | 0.103 | ||
Operating clearance factor | k2 | 0.108 |
Mass
Mass bearing | 11.5 | kg |
- In addition to the information provided on this page, consider what is provided under CARB toroidal roller bearings.
- For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
- For general information on rolling bearings, refer to General bearing knowledge.