Angle rings for cylindrical roller bearings

Tolerances: Normal

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

HJ 311 EC

Popular item
Dimensions
d 55mm
d177.5mm
B1 9mm
B2 14mm
r3,4min.2mm
Mass
Mass angle ring  0.19kg

In addition to the information provided on this page, consider what is provided under Single row cylindrical roller bearings.

SKF logo