Cylindrical roller bearings, single row

Tolerances: Normal (metric), P6, Normal (inch)
Radial internal clearance: cylindrical bore, tapered bore
Axial internal clearance: NUP, NJ + HJ
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NU 210 ECP

Popular item
SKF Explorer
Dimensions
d 50mm
D 90mm
B 20mm
D177.4mm
F 59.5mm
r1,2min.1.1mm
r3,4min.1.1mm
smax.1.5mm
Abutment dimensions
damin.57mm
damax.57.5mm
dbmin.61mm
Damax.82.4mm
ramax.1mm
rbmax.1mm
Calculation data
Basic dynamic load ratingC 73.5kN
Basic static load ratingC0 69.5kN
Fatigue load limitPu 8.8kN
Reference speed  8500r/min
Limiting speed  9000r/min
Calculation factorkr 0.15 
Limiting valuee 0.2 
Axial load factorY 0.6 
Mass
Mass bearing  0.47kg
Associated products
Angle ring  

SKF logo