Cylindrical roller bearings, single row

Tolerances: Normal (metric), P6, Normal (inch)
Radial internal clearance: cylindrical bore, tapered bore
Axial internal clearance: NUP, NJ + HJ
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NU 218 ECP

Popular item
SKF Explorer
Dimensions
d 90mm
D 160mm
B 30mm
D1138.45mm
F 107mm
r1,2min.2mm
r3,4min.2mm
smax.1.8mm
Abutment dimensions
damin.101mm
damax.104mm
dbmin.110mm
Damax.149mm
ramax.2mm
rbmax.2mm
Calculation data
Basic dynamic load ratingC 208kN
Basic static load ratingC0 220kN
Fatigue load limitPu 27kN
Reference speed  4500r/min
Limiting speed  5000r/min
Calculation factorkr 0.15 
Limiting valuee 0.2 
Axial load factorY 0.6 
Mass
Mass bearing  2.28kg
Associated products
Angle ring  

SKF logo