Cylindrical roller bearings, single row

Tolerances: Normal (metric), P6, Normal (inch)
Radial internal clearance: cylindrical bore, tapered bore
Axial internal clearance: NUP, NJ + HJ
Seat tolerances for standard conditions
Tolerances and resultant fits

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

NU 322 ECML

SKF Explorer
Dimensions
d 110mm
D 240mm
B 50mm
D1200.9mm
F 143mm
r1,2min.3mm
r3,4min.3mm
smax.3mm
Abutment dimensions
damin.124mm
damax.139mm
dbmin.146mm
Damax.225.2mm
ramax.2.5mm
rbmax.2.5mm
Calculation data
Basic dynamic load ratingC 530kN
Basic static load ratingC0 540kN
Fatigue load limitPu 61kN
Reference speed  3000r/min
Limiting speed  5300r/min
Calculation factorkr 0.23 
Limiting valuee 0.2 
Axial load factorY 0.6 
Mass
Mass bearing  11.7kg
Associated products
Angle ring  

SKF logo